Open Frame 4 Post Rack 12-24 Rackrail -45U 30" Deep

SKU R412-4530B
QTY available Call us
Quantity Price
1 - 4 $1,568.12
5 - 9 $1,505.39
10 - 24 $1,442.67
25 + Call Us
Price $1,568.12

All Prices are in US Dollars and do not include duties



Mount networking, telephone and voice mail equipment, routers, switches and more with the R4 Series Four Post Open Frame Rack. Able to accommodate deeper, heavier components than a two post frame racks, the aluminum four post design provides a 2,500 lb. weight capacity. Open top accepts direct mounting of optional 6", 9" or 12" cable ladder (mounts parallel or perpendicular to front of rack). Ships flat to save space and includes 100 12-24 threaded mounting screws and washers. Flat black powder coat finish.

Features
  • Mount equipment using standard, 12-24 threaded rackrail
  • Rack gangs to additional four post or two post open frame racks
  • Open frame design facilitates unrestricted heat flow
  • Open top accepts mounting of 6", 9" or 12" cable ladders
  • Versatile base may be configured to the inside of the rack to save space, or outward for increased stability

Application
  • MDF/IDF
  • Premise wiring
  • Network aggregation
  • Cable management