To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Open Frame 4 Post Rack Cage Nut Rackrail -45U 24" Deep

Mount servers and other equipment requiring cage nut mounting hardware with the R4 Series Four Post Open Frame Rack. With the ability to accommodate deeper, heavier components than a two post frame rack, the steel four post design provides a robust 1,000 lb. weight capacity. Open top accepts direct mounting of optional 6", 9" or 12" cable ladder (mounts parallel or perpendicular to front of rack). Standard cage nut Z-rail adaptor enables side mount installations. Ships flat to save space. Includes 100 6mm rack screws and cage nuts. Flat black powder coat finish.

Features
  • Mount servers using the cage nut compliant rackrail
  • Rack gangs to additional four post or two post open frame racks
  • Open frame design facilitates unrestricted heat flow
  • Includes standard Z-rail adapter for side mount installations
  • Open top accepts mounting of 6", 9" or 12" cable ladders
Application
  • MDF/IDF
  • Premise wiring
  • Network aggregation
  • Cable management

SKU R4CN-4524B
QTY available Call us
Quantity Price
1 - 4 $690.00
5 - 9 $662.40
10 - 24 $634.80
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $690.00

Key Specifications

Key Specifications