To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Rack Enclosure with Vented Rear Door 36" Outside Depth 44U 10-32

Item # DRK19-44-36
Availability
Call Us
Price Table
Quantity Price
1 - 4 $2,060.00
5 - 9 $1,977.60
10 - 24 $1,895.20
25 + Call Us
Add to Cart

Description

Middle Atlantic Rack Cabinets have been designed specifically to address both the needs of the equipment that is being mounted, as well as to address any limitations or restrictions of the jobsite. In addition, these racks are contractor-friendly and have been designed with many essential time-saving features including 10-32 threaded and Cage Nut style rack rails with numbered rack space increments to speed equipment loading and an adjustable rear rack rail to fit specific equipment needs. 14-gauge steel tops & bottoms plus 16-gauge seamless steel sides give these rack enclosures a 2,500 lb. weight capacity for secure mounting of all your equipment. Drop ship these cabinets directly to your next jobsite; Order today!

Features
  • 10-32 Threaded Rack Rails
  • 2,500 lb. weight capacity for secure mounting of all your equipment
  • Accommodates 19" panel widths
  • Finished in a durable black textured powder coat
  • Used to house cables, communication, A/V and Telco equipment
Application
  • Data Centers
  • MDF installations
  • Network Infrastructure
  • LAN aggregation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov