To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Rack Enclosure with Vented Rear Door 42" Outside Depth 44U Sq.

Middle Atlantic Rack Cabinets have been designed specifically to address both the needs of the equipment that is being mounted, as well as to address any limitations or restrictions of the jobsite. In addition, these racks are contractor-friendly and have been designed with many essential time-saving features including 10-32 threaded and Cage Nut style rack rails with numbered rack space increments to speed equipment loading and an adjustable rear rack rail to fit specific equipment needs. 14-gauge steel tops & bottoms plus 16-gauge seamless steel sides give these rack enclosures a 2,500 lb. weight capacity for secure mounting of all your equipment. Drop ship these cabinets directly to your next jobsite; Order today!

Features
  • Accommodates 19" panel widths
  • Finished in a durable black textured powder coat
  • Square hole-cage nut style Rack Rails
  • Used to house cables, communication, A/V and Telco equipment
  • 2,500 lb. weight capacity for secure mounting of all your equipment
Application
  • Data Centers
  • LAN aggregation
  • MDF installations
  • Network Infrastructure

SKU DRK19-44-42PRO
QTY available Call us
Quantity Price
1 - 4 $2,880.00
5 - 9 $2,764.80
10 - 24 $2,649.60
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $2,880.00

Key Specifications

Key Specifications