To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Rack Panel, 48 SC Couplers Multimode-Bronze Sleeves

This 19 inch rack-mount fiber patch panel is ideal for high density LAN interconnect or cross-connect patching. Each patch panel features 48 SC Fiber Optic Connector couplers with Bronze Aligment sleeves for Multimode (62.5/125 or 50/125) applications already installed. In Stock so we can fill your orders quickly. Buy this product and start saving rack space immediately!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Bronze alignment sleeve version for multimode (62.5/125)/(50/125) applications
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Rugged cold-rolled steel construction ensures durability
  • 1U rack height saves valuable space, 19” X 1.75”
  • 48 Port Patch Panel with SC fiber optic couplers for a 19” equipment rack
Application
  • Data center management
  • High EMI/RFI applications
  • Telcommunications

SKU PR175SC48
QTY available 25
Quantity Price
1 - 9 $71.51
10 - 24 $68.65
25 - 99 $65.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $71.51

Key Specifications

Key Specifications