To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Rack Panel, 48 SC Couplers Single mode APC

This 19 inch rack-mount fiber patch panel is ideal for high density LAN interconnect or cross-connect patching. Each patch panel features 48 SC Fiber Optic Connector couplers with Ceramic Aligment sleeves for Singlemode (9/125) APC applications already installed. In Stock so we can fill your orders quickly. Buy this product and start saving rack space immediately!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • 1U rack height saves valuable space, 19” X 1.75”
  • 48 Port Patch Panel with SC fiber optic couplers for a 19” equipment rack
  • Ceramic alignment sleeve version for Single mode (9/125) APC applications
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Rugged cold-rolled steel construction ensures durability
Application
  • Data center management
  • Telcommunications
  • High EMI/RFI applications

SKU PR175SC48-SMA
QTY available 15
Quantity Price
1 - 4 $166.78
5 - 9 $160.11
10 - 24 $153.44
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $166.78

Key Specifications

Key Specifications