To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Rack Panel, 48 SC Couplers Single mode-Ceramic Sleeves

This 19 inch rack-mount fiber patch panel is ideal for high density LAN interconnect or cross-connect patching. Each patch panel features 48 SC Fiber Optic Connector couplers with Ceramic Aligment sleeves for Singlemode (9/125) applications already installed. In Stock so we can fill your orders quickly. Buy this product and start saving rack space immediately!
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Ceramic alignment sleeve version for Single mode (9/125) applications
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • 1U rack height saves valuable space, 19” X 1.75”
  • 48 Port Patch Panel with SC fiber optic couplers for a 19” equipment rack
  • Rugged cold-rolled steel construction ensures durability
Application
  • Data center management
  • High EMI/RFI applications
  • Telcommunications

SKU PR175SC48-SM
QTY available 17
Quantity Price
1 - 9 $101.66
10 - 24 $99.63
25 - 99 $97.59
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $101.66

Key Specifications

Key Specifications