Rackmount Computer Keyboard with Touchpad

SKU RM-KB
QTY available Call us
Quantity Price
1 - 4 $887.12
5 - 9 $851.63
10 - 24 $816.15
25 + Call Us
Price $887.12

All Prices are in US Dollars and do not include duties



Save rack space with Middle Atlantic's slide-away keyboard and touchpad system. Featuring an AT style 101-keyboard, this drawer takes only 1.75 inches of rack space. No more using a shelf and keyboard combination that does not fit well, this drawer combines the keyboard and a touchpad for easy operation of your computer while minimizing rack space usage. An articulating arm provides effective cable management when the drawer is moved. Complete with 12" keyboard and USB adapter. Finished in a durable black powder coat. Same day shipping on most items; Order online today!

Features
  • 19" Rack Mount Slide-Away Keyboard Drawer and Touchpad
  • Full AT style 101-keyboard takes only 1.75 inches of rack space
  • Articulating arm provides effective cable management.
  • Black powder coat finish for durability
  • Complete with 12" keyboard and USB adapter

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations