To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Patch Panels/Racks
/
19 Inch Racks, Cabinets and Accessories
/
19 Inch Cable Management Accessories
/
LBP-
/
Rackmount Lacing Bar 'L' Shaped with 2" Offset, Pkg/10
Rackmount Lacing Bar 'L' Shaped with 2" Offset, Pkg/10
Lack of cable management is one of the most common reasons for cable failure in rack systems. Middle Atlantic's extensive line of cable lacing bars, offers you multiple options when securing cables in a rack enclosure. The "L" shaped versions are ideal for larger cable runs vertically through an enclosure and are available with a 2", 4" or 6" offset. Smaller round bars with short offsets are great for supporting cables as they exit the back of equipment preventing stress to expensive ports.
Features
Fits standard 19" relay rack enclosures
Increase the life of connected cable with proper cable management
Offset design option allows the bar to reach in to equipment ports
19" rack mount cable lacing bars for cable management
Reduces cable stress on expensive equipment ports
Application
MDF/IDF installations
Network Infrastructure
Data Centers
LAN aggregation
SKU
LBP-2A
QTY available
11
Quantity
Price
1 - 9
$92.99
10 - 24
$91.13
25 - 99
$89.27
100 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$92.99
Quantity
-
+
Add to Cart
Documents and media
×
Document Name
Actions
Key Specifications
Key Specifications