Seismic Floor Anchor for the MRK, WMRK, and DRK Series

SKU WMRK-Z4
QTY available Call us
Quantity Price
1 - 24 $88.12
25 - 49 $83.71
50 - 99 $79.30
100 + Call Us
Price $88.12

All Prices are in US Dollars and do not include duties



When properly installed, seismic floor anchor kits bring any seismic certified WRK, MRK, and WMRK series enclosures to seismic design category 'D', Zone 4, and Seismic Use Group III Upper Floor essential equipment rating and have an IP rating of 1.5. Kits include four brackets

Features
  • For WMRK series racks
  • 1 per rack