To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Solid Front Door For 40U Racks

Item # FD-40
Availability
Call Us
Price Table
Quantity Price
1 - 9 $265.99
10 - 24 $255.35
25 - 99 $244.71
100 + Call Us
Add to Cart

Description

Middle Atlantic's Universal Front Door options for the WRK series rack enclosures offer an easy method for securing valuable equipment. The locking solid steel door adds a higher level of security by hiding valuable equipment out of site and preventing unwanted access. Doors can be set up for either right or left opening direction. All doors are finished with a black textured powder coat and can be drop shipped directly to your jobsite.

Features
  • Built in lock provides security for valuable equipment
  • Drop ship directly to your jobsite for fast delivery
  • Doors can be set up for either right or left opening direction for a custom fit in any application
  • Solid Front Door for Middle Atlantic's WRK series rack enclosures
  • Unique metal hinge allows for mounting and removal of door without removing equipment
Application
  • Data Centers
  • LAN aggregation
  • MDF/IDF installations
  • Network Infrastructure


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov