Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Solid Front Door For 44U Racks

Middle Atlantic's Universal Front Door options for the WRK series rack enclosures offer an easy method for securing valuable equipment. The locking solid steel door adds a higher level of security by hiding valuable equipment out of site and preventing unwanted access. Doors can be set up for either right or left opening direction. All doors are finished with a black textured powder coat and can be drop shipped directly to your jobsite.

Features
  • Doors can be set up for either right or left opening direction for a custom fit in any application
  • Solid Front Door for Middle Atlantic's WRK series rack enclosures
  • Built in lock provides security for valuable equipment
  • Drop ship directly to your jobsite for fast delivery
  • Unique metal hinge allows for mounting and removal of door without removing equipment
Application
  • MDF/IDF installations
  • Network Infrastructure
  • Data Centers
  • LAN aggregation

SKU FD-44
QTY available Call us
Quantity Price
1 - 9 $227.99
10 - 24 $218.87
25 - 99 $209.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $227.99

Key Specifications

Key Specifications