To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Swing Frame Rack, 18" Deep, 25 Spaces

Item # SFR-25-18
Availability
Call Us
Price Table
Quantity Price
1 - 4 $337.99
5 - 9 $324.47
10 - 24 $310.95
25 + Call Us
Add to Cart

Description

The SFR Series open swing frame wall rack provides easy and economical rear equipment access

Features
  • 90º opening with positive stop facilitates punching down of wires
  • Open wall mount design allows equipment to swing out, greatly simplifying wiring tasks
  • 100 lb. weight capacity, Durable black powder coat finish
  • 12”, 18” and 24” useable equipment depth
  • Unique, open swing frame design utilizes pivot points instead of hinges and can be inverted to allow opening from the left or the right.
Application
  • Data Centers
  • LAN aggregation
  • DF installations
  • Network Infrastructure


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov