Patch Panels/Racks
/
DIN Rail Enclosures
/
FSP DIN Mount Enclosures
/
DIN Rail/ Wall Termination Enclosures- Accepts FSP
/
Two FSP Sub-Panel 35mm DIN Rail/Wall Termination Enclosure
Two FSP Sub-Panel 35mm DIN Rail/Wall Termination Enclosure
SKU
FSP-2DIN
QTY available
72
Quantity
Price
1 - 9
$177.99
10 - 24
$170.87
25 - 99
$163.75
100 +
Call Us
Price
$177.99
Quantity
-
+
Add to Cart
All Prices are in US Dollars and do not include duties
For a rugged solution to cable termination on the factory floor, L-com developed the FSP-xDIN series wall or DIN rail mountable enclosures. This economical series of enclosures is the prefect choice for terminating fiber data cables where the expense of an outdoor enclosure in not desired. These frames can mount either to standard 35mm DIN rail or directly to a wall for convenient installation in any location. These boxes are perfect for transitioning outdoor rated to indoor rated cables without the need to install an entire rack enclosure or panel system. Available in an attractive Flat Black powder coat finish.
This model supports the installation of Qty: (2) FSP Series Sub-Panels.
Features
Mounts to standard 35mm DIN rail for factory floor applications
L-com Din Rails available in 0.5M DIN-35-0.5 & 1M DIN-35-1 length options
Removable DIN Rail clip allows you to Mount to wall directly for convenient installation
Supports Installaion of 2 FSP Series Sub Panels
Documents and Resources
3D CAD Model (.step)