To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Rack Panel Kit, Black Color w/6 Black Steel Sub-Panels

Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. This rack frame kit comes with six blank steel sub-panels that can easily be machined. Same day shipping on most items; Order online today!

Features
  • Universal rack frame with six steel blank sub-panels
  • The steel frame makes it easy to swap out individual sub-panels
  • Includes six blank steel sub-panels that can easily be machined
  • Frame is available with either a bone or black finish; Sub-panels are blue steel
  • Same day shipping on most items; Order online today!
Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

SKU UPR-S-KIT
QTY available 295
Quantity Price
1 - 9 $123.99
10 - 24 $119.03
25 - 99 $114.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $123.99

Key Specifications

Key Specifications