To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Rack Panel with 6 Type N Couplers, 50 Ohm

Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. This rack frame comes pre-loaded with six N Type Coaxial coupler panels.

Note: Type N coupler Grounded to Sub-Panel & Sub-Panel Mounting Screws
Each of the 6 Sub-Panels are electrically isolated from each other

Same day shipping on most items; Order online today!

Features
  • Universal rack frame with six pre-installed, 50 Ohm Type N Coax coupler panels
  • The steel frame securely supports and makes it easy to swap out individual sub-panels
  • Coaxial Type N (grounded) couplers for connecting cables through the panel Note: Type N coupler Grounded to Sub-Panel & Sub-Panel Mounting Screws Each of the 6 Sub-Panels are electrically isolated from each other.
  • Each rack frame has a durable black finish
  • Same day shipping on most items; Order online today!
Application
  • MDF/IDF
  • Premise Wiring
  • Network installation
  • Cable management

SKU UPR35-1NB
QTY available 22
Quantity Price
1 - 9 $211.99
10 - 24 $203.51
25 - 99 $195.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $211.99

Key Specifications

Key Specifications