To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Sub-Panel, 1 Singlemode or Multimode Duplex LC Coupler

Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panels with various couplers. These steel sub-panels feature either one duplex LC fiber coupler or dual quad Multimode or Single mode LC couplers and are available in a black finish. Supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Used to connect Fiber optic LC cables
  • Steel panel provides durability
  • Supplied with four 6-32 screws for quick installation
  • Ceramic sleeves provide precise alignment
Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

SKU USP1FOPT-LCSDB
QTY available 146
Quantity Price
1 - 24 $32.59
25 - 49 $30.96
50 - 99 $29.33
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $32.59

Key Specifications

Key Specifications