To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Sub-Panel, 2 110 Shielded Category 5e Tool-less PoE+ Compliant Jacks

Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. These steel sub-panels features two or four Unshielded or Shielded Category 5E RJ45 Keystone 110 Style Tool-less PoE+ Compliant Jacks, and are available with a black finish. Supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Universal sub-panel with either two or four Unshielded or Shielded, 110 style, Category 5E, Tool-less PoE+ Compliant Jacks
  • Steel panel provides durability
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!
Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

SKU USP2MK-SC5E-POE
QTY available 35
Quantity Price
1 - 24 $34.19
25 - 49 $32.48
50 - 99 $30.77
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $34.19

Key Specifications

Key Specifications