To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Sub-Panel, Dual 3.5mm Stereo Audio Female Couplers

L-com's 3.5mm Audio sub panels are great for connecting many types of audio equipment. There are several versions to choose from including a two port and four port panel. Each panel is supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items. Order online today!

Features
  • Used to connect 3.5mm Audio cables
  • Steel panel design provides durability
  • Supplied with four 6-32 screws for quick installation
  • 3-conductor Stereo design
Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

SKU USP2-35MM
QTY available 178
Quantity Price
1 - 24 $40.39
25 - 49 $38.37
50 - 99 $36.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $40.39

Key Specifications

Key Specifications