To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Sub-Panel, Dual XLR 3 Pin Couplers 1-M 1-F

These versatile 3 Pin XLR style sub panels are great for customizing MIC patch panels. There are several versions to choose from including a two port male, two port female and a dual male female combo panel and comes in a black finish. Each panel is supplied with four 6-32 screws for quick installation into L-com's universal frame UPR35-6B. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Used to connect 3 Pin XLR cables to audio equipment
  • Steel panels provide strength and durability
  • Gold contacts provide highest quality audio signals
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!
Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

SKU USP2XLRMF
QTY available 6
Quantity Price
1 - 24 $28.79
25 - 49 $27.35
50 - 99 $25.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $28.79

Key Specifications

Key Specifications