To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal Sub-Panel, Four N Type Feed-Thru Bulkhead Coupler

Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. This steel sub-panel features four Type N couplers and comes in a black finish. Supplied with four 6-32 screws for quick installation into L-com's universal frame. Pick and choose the connections you need. Same day shipping on most items; Order online today!

Features
  • Universal sub-panel with four Type N coupler
  • Steel panel provides durability
  • Supplied with four 6-32 screws for quick installation
  • Same day shipping on most items; Order online today!
Application
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications
  • Network consolidation

SKU USP4NB
QTY available Call us
Quantity Price
1 - 24 $49.59
25 - 49 $47.11
50 - 99 $44.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $49.59

Key Specifications

Key Specifications