Description
Design and build your own custom rack panel using simple pre-fabricated sub-panels. L-com's Universal Sub-Panel system offers you an easy way to configure a customized rack panel with various connectors. This steel sub-panel features two ECF style cutouts which can hold various coupler options. Each panel is supplied with four 6-32 screws for quick installation into L-com's universal frame. Pick and choose the connections you need. Same day shipping on most items; Order online today!
Features
Application
![]() AccessoriesSimilar Products |