Vented Front Door For 37U Racks

SKU VFD-37
QTY available Call us
Quantity Price
1 - 4 $594.12
5 - 9 $570.35
10 - 24 $546.59
25 + Call Us
Price $594.12

All Prices are in US Dollars and do not include duties



Middle Atlantic's Universal Front Door options for the WRK series rack enclosures offer an easy method for securing valuable equipment. The locking perforated steel door adds a higher level of security by locking valuable equipment while still allowing proper airflow, preventing unwanted access. Doors can be set up for either right or left opening direction. All doors are finished with a black textured powder coat and can be drop shipped directly to your jobsite.

Features
  • Vented Front Door for Middle Atlantic's WRK series rack enclosures
  • Built in lock provides security for valuable equipment
  • Doors can be set up for either right or left opening direction for a custom fit in any application
  • Unique metal hinge allows for mounting and removal of door without removing equipment
  • Drop ship directly to your jobsite for fast delivery

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations