Vinyl Label 1.00" W X 1.25" H (250 Labels)

Item # XSL-103-427
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

These IDXPERT Series labels are ideal for marking data cabling. The B-427 vinyl self-laminating material offers superior abrasion resistance and resistance to dirt, oils, solvents and water. Each label features a clear, non-printed area, which wraps around and over laminates the printed text. The IDXPERT automatically "multiple repeats" your text in the white print area. These labels are UL Recognized and support a temperature range of -94°F to 158°F (-70C to 70C). Order online today

Features
  • Used for labeling cables and other equipment with the IDXPERT
  • Self laminating design ensures easy, fast installation
  • Multiple styles and sizes to choose from offers label design flexibility
  • Smudge proof design saves time and money by not having to relabel
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • LAN installations
  • Asset identification
  • Cable management


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov