PC HUB Cord Grip w/ Lock Nut (.394-.551)

SKU NB-CG0.88
QTY available 6
Quantity Price
1 + $11.99
Price $11.99

All Prices are in US Dollars and do not include duties



L-com now offers Cord Grips that can be used with any of our enclosure products to provide a means of passing cabling into and out of the enclosure. The self locking waterprooof design allows you to clamp down onto a variety of diameter cables while maintaining an IP68/NEMA 4X/6P rating. An assortment of diameters are available.

Features
  • Self Locking Waterproof Design
  • IP68/NEMA 4X/6P Rated
  • Temperature Range -4ºF to 212ºF (-20º C to 100º C)
  • UL 94V-2 and REACH certified and RoHS compliant

Application
  • Enclosure Modification
  • Custom applications


Documents and Resources