Pedestal Style Marine Antenna Mount, Anti Corrosion Stainless Steel, 1"-14 Female Threads

The L-com LCMARBM pedestal style antenna mount is offered for marine and omnidirectional antennas. This marine antenna mount is constructed of anti-corrosion stainless steel with a mirror polish. Our heavy-duty mount is ideal for marine communication, fishing, navigation, entertainment, and emergency services.

The working temperature range for our pedestal-style installation is -40 to 80 degrees Celsius. The LCMARBM marine antenna mount from L-com is available in 6.7-inch length, 2.72-inch width, and 2.72-inch height. This antenna mount has a flat base fixture and 1"-14 female threads, making it suited for use with search and rescue equipment, satellite TV, radio systems, radar, sonar, depth finders, VHF, GPS, satellite phones, fish finders, and sonar-based equipment applications.

L-com has one of the largest in-stock selections of marine grade pedestal style antenna mounts for international and domestic orders. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect stainless steel marine antenna mount for your requirements.


Features
  • Stainless steel marine grade mount
  • Pedestal style mount
  • 1"-14 female threaded
  • Heavy duty
  • Mirror polish
  • Anti corrosion material
  • Flat base fixture
Application
  • Marine antenna mounts
  • Marine communication: VHF, GPS, satellite phones
  • Navigation: Radar, sonar, depth finders
  • Fishing: Fish finders, sonar-based equipment
  • Entertainment: Satellite TV, radio systems
  • Emergency services: Search and rescue operations

SKU LCMARBM
QTY available 22
Quantity Price
1 - 24 $27.19
25 - 49 $25.83
50 - 99 $24.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $27.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov