Photoelectric Sensor, Square PBT housing, Dark on , NPN NO, thru-beam, Sensing distance 80cm, 2m 3-wire cable

SKU PXPEPTJ-T80NO-I
QTY available 10
Quantity Price
1 + $53.99
Price $53.99

All Prices are in US Dollars and do not include duties



The L-com PXPEPTJ-T80NO-I is a photoelectric sensor developed to determine the proximity, absence, or presence of an item using a light transmitter. This sensor uses thru-beam as a detection method and has a PC/ABS housing. The thru-beam sensor has a square shape, an LED indicator, and a single NPN NO (Normally Open) output.

This PXPEPTJ-T80NO-I IoT sensor is IP64 protected and has a 2m 3-wire connecting cable. The photoelectric proximity sensor has a 800mm sensing distance, which allows users to count, inspect objects, and detect their presence and position without physical contact. This thru-beam sensor has a selectable L.on/D.on switch type.

The PXPEPTJ-T80NO-I proximity sensor has an industry-standard form factor and high repeatability. This NPN NO IoT sensor with 2m 3-wire connecting cable has fast response time, which allows it to detect small objects. The photoelectric sensor has competitive pricing and high performance, which makes it suitable for warehouse automation, discrete manufacturing, food and beverage, packaging, robotics, automotive, material handling, OEM machine building, and high-volume production industries.

L-com has the largest in-stock selection of square photoelectric sensors with same-day shipping for domestic and international orders. We currently have a variety of IoT products in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality thru-beam proximity sensor with NPN NO output for your requirements.


Features
  • Common form factor
  • Fast response time
  • LED indicators
  • IP65 protection

Application
  • Manufacturing
  • Automotive
  • Food and Beverage
  • Warehouse Automation
  • Robotics