To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Power Connector, Cable-Mount, C13 Connector, Nylon 66

The L-com ACM-C3-IT-LC is a cable-mount power connector plug with female sockets. Our black IEC plug includes C13 connector and features 3 contacts and screw terminals.

The ACM-C3-IT-LC IEC connector molding is made from nylon 66 material and the contacts are made from brass. This electric connector is rated for a maximum current of 10 A and a voltage rating of 250 V. Our IEC connector is designed to operate at temperatures ranging from -40 to 70 deg C. This connector features a UL94V-0 flammability rating enhancing fire safety in the installations and meets the cold conditions.

L-com has an in-stock selection of IEC connectors for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the IEC connector as per your requirements.


Features
  • In-Line Mountscrew Terminations

SKU ACM-C3-IT-LC
QTY available 264
Quantity Price
1 - 24 $15.75
25 - 49 $14.96
50 - 99 $14.18
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.75

Key Specifications

Key Specifications