To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1-Port Long Reach PoE over UTP Extender Kit

The LRP-101U-KIT, a PLANET Long Reach PoE solution, is a Single-port PoE over UTP Extender Kit featuring long range data and power transmission for distance up to 500m (1,640ft.) over UTP cable, and another 100m over Ethernet cable to remote PoE IP camera, PoE wireless AP or access control systems complied with 802.3af/at PoE. The LRP-101U-KIT provides point to point application for easy plug-n-play operation and deployment in climatically demanding environments with wide temperature range from -20 to 70 degrees C. Without the problem of power source, it makes the installation of remote PoE powered devices easier and more efficiently.

The LRP-101U-KIT consists of a Long Reach PoE injector and a Long Reach PoE extender set which can work in pair anywhere on your network infrastructure. It contains two products:
  • LRP-101UH: 1-Port 10/100TX PoE PD + 1-Port UTP Long Reach PoE Injector
  • LRP-101UE: 1-Port 10/100TX PoE PSE + 1-Port UTP Long Reach PoE Extender

Features
  • Complies with IEEE 802.3af / IEEE 802.3at Power over Ethernet PD on RJ45 port
  • Consists of a Long Reach PoE injector and a Long Reach PoE extender set which can work in pair anywhere on your network infrastructure
  • Metal case protection, compact size, DIN-rail and wall-mount design
  • Power and Ethernet data transmission of 500m over UTP cabling
  • Supports Power over Ethernet PSE (PoE Injector)
Application
  • Eliminates power cabling with PoE over UTP
  • Intelligent residential districts
  • Intelligent Transportation Systems (ITS) and traffic surveillance equipment
  • PoE automation control
  • PoE security monitoring

SKU PT-LRP-101U-KIT
QTY available 5
Quantity Price
1 + $437.99

All Prices are in US Dollars and do not include duties

Price $437.99

Key Specifications

Key Specifications