1-Port Ultra PoE to 4-Port 802.3af/at Gigabit PoE Extender

Item # PT-IPOE-E174
Availability
Call Us
Price Table
Quantity Price
1 + $257.99
Add to Cart

Description

The PLANET IPOE-E174 is an industrial 1-Port Ultra PoE to 4-Port 802.3af/at Gigabit PoE Extender designed especially for point to multipoint PoE application. The IPOE-E174 can obtain a maximum of 60-watt PoE power from ultra PoE input port and supplies a maximum of 50-watt PoE power budget for 4 PoE output ports, extending both the reach of Gigabit Ethernet Data and IEEE 802.3at / 802.3af Power over Ethernet over the standard 100m (328 ft.) CAT. 5/5e/6 UTP cable to 200m up to 4 powered devices at the same time. The IPOE-E174 provides a simple solution for adding PoE ports without running more cabling and achieves more flexible network applications without requiring an external power adapter.


Features
  • IP30 metal case, DIN rail and wall-mount design
  • Plug and Play installation
  • 5-port 10/100/1000BASE-T Gigabit RJ45 interface (1-port data + power input / 4-port data + power output)
  • Supports PoE power up to 30.8 watts for each PoE port
  • Up to 4 IEEE 802.3af / 802.3at devices powered
Application
  • IP PoE surveillance and long-distance IP PoE camera distribution
  • Long distance PoE network equipment deployment
  • Long Distance VoIP (Voice over Internet Protocol) Telephones


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov