Long Distance PoE and Data Extension Solution
The POE-PTE101 is a newly designed and simple device which extends both the reach of Ethernet Data and IEEE 802.3af Power over Ethernet over the standard 100m (328 ft.) CAT5e/6 UTP cable to 200m, 300m or longer distance.
Currently, PoE supported networking devices such as PoE IP Cameras, PoE Wireless Access Points and PoE IP Phones have become the mainstream of network deployment because of the convenience of easy installation regardless of additional power supply. However, limited by the UTP cable specifications, only up to 100 meters (328 ft.) cable could be applied for IP-based and PoE powered devices (PD) installation. Therefore, the POE-PTE101 is designed as the repeater to forward both Ethernet data and PoE power and thus range the PoE powered device installation. By just plug and play but no additional power supply or set up required, one single POE-PTE101 can increase the PoE range to 200m. By daisy-chaining multiple PoE-E101s, it offers you great flexibility to extend the distance of PoE network to triple, quadruple further in length or more.
Providing PoE and Ethernet data extension ability, the POE-PTE101 is an ideal solution for service providers, campuses and public areas networking application which requires PoE deployment of wireless access points, IP-based surveillance cameras or IP phones in any places. It enables you to centrally manage the power from one location easily, efficiently and cost effectively.
Easy Cabling Installation
The POE-PTE101 PoE Extender is quite easy to be installed by simple plug and play. It is used between a Power Source Equipment (PSE) and the Powered Device (PD); it injects power to the PD without affecting the data transmission performance. The POE-PTE101 offers a cost effective and quick solution to doubles the standard range of PoE from 100 to 200 meters. There are 2 RJ-45 ports in a compact mini box of PoE Extender, of which the IN port functions as "PoE (Data and Power) input" and the other port on the other side functions as "PoE (Data and Power) output". The "PoE OUT" port is also the power injectors which transmit DC Voltage to the Cat5e/6 cable and transfer data and power simultaneously between the PSE and PD.
For additional information and complete specifications, click on the data sheet link below.
Features
- Automatically detects and protects PoE equipments from being damaged by incorrect installation
- Extends the range of PoE to 100 meters (328ft.)
- IEEE 802.3af Power over Ethernet compliant
- Plug and Play
- No external power cable required for installation
Application
- Long Distance PoE IP Surveillance
- Long Distance VoIP (Voice over Internet Protocol) Telephones
- Long Distance PoE Wireless Access Point