To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

802.3at Power over Gigabit Ethernet Extender

Item # POE-PTE201
Availability
40
Price Table
Quantity Price
1 - 9 $115.99
10 - 24 $111.35
25 - 99 $106.71
100 + Call Us
Add to Cart

Description

Long Distance High Power PoE and Gigabit Data Extension Solution

The POE-PTE201 from Planet is a newly designed simple device which extends both the reach of Gigabit Ethernet Data and IEEE 802.3at / 802.3af Power over Ethernet over the standard 100m (328 ft.) CAT. 5/5e/6 UTP cable to 200m, 300m, 400m and maximum 500m.

Currently, PoE supported networking devices such as PoE IP Cameras, PoE Wireless Access Points and PoE IP Phones have become the mainstream of network deployment because of the convenience of easy installation regardless of additional power supply. However, limited by the UTP cable specifications, only up to 100 meters (328 ft.) cable could be applied for IP-Based and PoE powered devices (PD) installation. Therefore, the POE-PTE201 is designed as the repeater to forward both Gigabit Ethernet data and high power PoE power and thus extend the range of PoE installation. By just plug and play without additional power supply and set up, one single POE-PTE201 can increase the PoE range to 200m. By daisy-chaining multiple PoE-E201s, it offers you great flexibility to extend the distance of PoE network to triple, quadruple further in length or more.

Providing high power PoE and Gigabit Ethernet data extension ability, the POE-PTE201 is an ideal solution for service providers, campuses and public areas networking applications which require PoE deployment of wireless access points, IP-Based surveillance or IP phones in any places. It enables you to centrally manage the power easily, efficiently and cost effectively.

Easy Cabling Installation

The POE-PTE201 Gigabit high power PoE Extender is quite easy to be installed by simple plug and play. It is used between a Power Source Equipment (PSE) and the Powered Device (PD). The POE-PTE201 injects power to the PD without affecting the data transmission performance. The POE-PTE201 offers a cost effective and quick solution to doubles the standard range of PoE from 100 to 200 meters. This Gigabit high power PoE Extender is designed in a compact mini box containing 2 RJ-45 ports, of which the "PoE IN" port functions as PoE (Data and Power) input and the "PoE OUT" port on the other side functions as PoE (Data and Power) output. The "PoE OUT" port is also the power injector to transmit DC Voltage in the Cat. 5/5e/6 cable and transfer data and power simultaneously between the PSE and PD.

For additional information and complete specifications, click on the data sheet link below.


Features
  • Automatically detects and protects PoE equipments from being damaged by incorrect installation
  • IEEE 802.3at / 802.3af Power over Ethernet compliant
  • Plug and Play
  • Complies with IEEE 802.3 / 802.3u / 802.3ab 10/100/1000 Base-T
  • Extends the range of PoE to 100 meters (328ft.) more
Application
  • Long Distance PoE IP Surveillance
  • Long Distance PoE Wireless Access Point
  • Long Distance VoIP (Voice over Internet Protocol) Telephones


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov