To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

BT-CAT5-NB2 DC Injector for use with NB141207-4H0N ONLY

Used to supply heating system power to a single NB141207-4H0 Sub-Zero Heated Enclosure. Requires PS4870-21R 48VDC@70W power supply (sold separately).

Note: This injector is for use with NB141207-4H0 only. It cannot be used in standard PoE applications.

Features
  • Industrial grade cast aluminum housing
  • Integral mounting feet for ease of installation
Application
  • Supplies heating system power to a single NB141207-4H0 Sub-Zero Heated Enclosure

SKU BT-CAT5-NB2
QTY available 55
Quantity Price
1 - 24 $40.19
25 - 49 $38.58
50 - 99 $37.38
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $40.19

Key Specifications

Key Specifications