To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

BT-CAT5-P1J Midspan/Injector Kit with 48VDC @ 48 Watt Power Supply

Item # BT-CAT5-P1J-4848
Availability
788
Price Table
Quantity Price
1 - 9 $103.99
10 - 24 $99.83
25 - 99 $95.67
100 + Call Us
Add to Cart

Description

The BT-CAT5-P1J-4848 Single-Port CAT5 PoE Midspan/Injector (also known as PoE Passive Splitter or Tap) is a commercial grade Power-over-Ethernet device that supplies power for a 10/100 Base-T Power-over-Ethernet, PoE equipped network device. It is compatible with a Power Device (PD) that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). Additionally, the unit supports both positive and negative DC as well as AC power up to 55 volts. Only a single Ethernet cable is run to each Network Appliance instead of separate power and data cables. Power-over-Ethernet eliminates the need for an AC outlet to be installed.

Integral Medium Power Surge Protection

The BT-CAT5-P1J features integral surge protection for the data lines and power feeds. The unit eliminates the need for an external surge protector. The unit provides protection for both common and differential mode surges. High-speed semiconductors clamp any voltage, positive or negative on the wires. The limits are +/- 58 volts on the four cable pairs. The design utilizes Thyristor diode technology which has superior power handling capability compared to TVS or Avalanche diode based designs. The BT-CAT5-P1J can also be used as a standalone lightning surge protector.

A ground lug and terminal is located directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This kit includes the protector/injector and a 48VDC @ 48W power supply (PS4848-25R).

This unit is also available individually or in the following kits:

Injector only - BT-CAT5-P1J
With 48VDC @ 70 Watt Power Supply - BT-CAT5-P1J-4870
With 56VDC @ 117.6 Watt Power Supply - BT-CAT5-P1J-56118


Features
  • Includes 48VDC @ 48 Watt Power Supply
  • Lightning and surge protection on data and power lines
  • Shielded RJ-45 jacks EMI noise suppression
  • Industrial grade cast aluminum housing
Application
  • Bluetooth® Access Points
  • Wireless LAN Access Points and Bridges
  • Wireless LAN WiFi Amplifiers and Amplified Antennas
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov