To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Desktop Gigabit PoE Injector/Midspan w/ Integral Power Supply, 48VDC @ 20W

Item # PS4820GB-POE-1
Availability
625
Price Table
Quantity Price
1 - 24 $39.19
25 - 49 $37.23
50 - 99 $35.27
100 + Call Us
Add to Cart

Description

The PS4820GB-POE-1 is a Gigabit Power-over-Ethernet (PoE) Injector/Midspan with integral power supply. It provides 48VDC @ 20W of PoE power for multiple* PoE-equipped devices by "Injecting" DC power through the CAT5/6 Ethernet cable. It is compatible with Access Points and other equipment supporting the IEEE standard PoE pinout (Pins 4 & 5 Power + / Pins 7 & 8 Power -) and the 48VDC power requirement.

*The total number of devices that can be powered will depend on the power requirements of each device used.

Since the PS4820GB-POE-1 is completely self-contained, a separate power supply and injector is not required. Its compact size makes it ideal for crowded equipment enclosures or for use on a desk top.

The PS4820GB-POE-1 features built in over voltage, over current and short circuit protection. If an overload is detected, the power shuts down automatically; when the overload is cleared, the power is restored.

Note: 1 ft. power supply cord sold separately. See PSCORD3


Features
  • 10/100/1000 Mbps
  • Built in protection circuits
  • IEEE 802.3af compatible
  • Integral 48VDC @ 20W power supply
  • PoE Injector/Midspan and Power Supply in one unit
Application
  • Gigabit network devices
  • High definition IP surveillance cameras
  • Wired gigabit PoE switches
  • Wireless LAN access points and bridges


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov

Accessories