Reverse Polarity Single-Port DIN Mount CAT5 PoE Passive Midspan/Injector

SKU BTD-CAT5-P1R
QTY available 384
Quantity Price
1 + $53.99
Price $53.99

All Prices are in US Dollars and do not include duties



The BTD-CAT5-P1R Single-Port CAT-5 Midspan/Injector (also known as PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC power for one PoE-equipped device. It is compatible with Cisco Aironet® 1100 and 1200 series access points and other equipment supporting reverse polarity PoE pinout (Pins 4 and 5: Power - / Pins 7 and 8: Power +).

Power-over-Ethernet eliminates the need for an AC outlet at each AP location. Only a single Ethernet cable is run to each AP instead of separate power and data cables. The injector is typically installed near the Ethernet hub.

The integral lightning and surge protection individually protects the 4 data lines as well as protection for the power lines. High speed devices clamp any voltage, positive or negative on the wires. The limits are +/- 15 volts on pins, 1, 2, 3, 6 and +/- 58 volts on pins, 4, 5, 7 and 8.

The BTD-CAT5-P1R features shielded RJ45 jacks. This along with the BTD-CAT5-P1R's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector housing providing superior grounding.

This unit can be mounted to a DIN 3 rail using the DIN mounting clip located on the rear of the unit.

This unit is also available in the following kits:

With 48VDC @ 48 Watt Power Supply - BTD-CAT5P1R4848
With 48VDC @ 70 Watt Power Supply - BTD-CAT5P1R4870
With 56VDC @ 117.6 Watt Power Supply - BTD-CAT5-P1R-56118

For additional information and complete specifications, see the data sheet in the Downloads tab.


Features
  • Lightning and surge protection on data and power lines
  • Shielded RJ45 jacks EMI noise suppression
  • Compatible with Cisco Aironet® 1100 & 1200 Series APs and other Reverse Polarity PoE equipment
  • DIN 3 rail mountable industrial grade case aluminum housing

Application
  • IP surveillance cameras
  • VoIP (Voice over Internet Protocol) telephones
  • Wired switches
  • Wireless LAN access points and bridges


Documents and Resources