Single-Port 10/100/1000Mbps High PoE Injector - 25.5 Watts

Item # POE-162S
Availability
19
Price Table
Quantity Price
1 - 24 $60.99
25 - 49 $58.55
50 - 99 $56.72
100 + Call Us
Add to Cart

Description

PLANET has released a next-generation Power over Ethernet Splitter product, POE-162S, compliant with brand-new IEEE 802.3at High Power over Ethernet standard that supports a maximum of 25.5 watts of input power.
The POE-162S is the IEEE 802.3at High Power over Ethernet Splitter that can split the52 ~ 56V DC over the Ethernet cable into selectable 12V or 24V DC power output. It is designed specifically to meet the growing demand for higher power required network equipment such as PTZ (Pan, Tilt & Zoom) network cameras, PTZ speed dome camera, color touch-screen / video and voice over IP (VoIP) telephones, multi-channel (11a / b / g / n) wireless LAN access points and other network devices that need to work normally by higher power feeding than power via current IEEE 802.3af PoE standard. The POE-162S High Power Splitter is an ideal solution to transfering power to the network device with high power demand directly via the RJ-45 port interface without the need to install power outlets and electrical cabling.
Due to the capability of IEEE 802.3at standard, the POE-162S can co-work with the IEEE 802.3at Gigabit PoE injector devices like POE-161, High Power Switch or High Power Media Converter and transform non-PoE equipment to IEEE 802.3at PoE application. For a place which is hard to find the power inlet, the High Power PoE devices and the POE-162S operate as a pair. It provides the easiest way to power your Ethernet devices that need high power input, such as PTZ (Pan, Tilt & Zoom) network cameras, PTZ speed dome camera, color touch-screen voice over IP (VoIP) telephones, and multi-channel wireless LAN access points.

Features
  • Quick and Easy High Power PoE Network Deployment
  • Splits the 52 ~ 56V DC power over RJ-45 Ethernet cable into DC 12V / 24V output and adjustable two different output voltage options (12V / 2A, 24V / 1A) to fit various devices
  • IEEE 802.3at Power over Ethernet Standard Compliance Up to 1 non-IEEE 802.3at device can be powered
  • Passive 10/100/1000Mbps Duplex Mode Support with distance up to 100 meters
Application
  • IEEE 802.3at
  • Wireless LAN access points
  • High powered network equipment
  • PTZ network cameras


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov