To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Heavy Duty CPU/PDU Power Cord C14 to C13 15 AMP 12FT

The most commonly used power cord in data centers, this cable is used to connect PCs to power distribution units (PDUs). It is essential to have the right length power cord in your data center. It maximizes organization and efficiency while preventing interference.

Features
  • 15 Amp 250 Volt Rating
  • Connector 1 - IEC C14 Inlet
  • 14 AWG
  • Connector 2 - IEC C13 Outlet
Application
  • PC/Server
  • Power
  • Powered devices
  • Switch/Router

SKU PPA00002-12F
QTY available 22
Quantity Price
1 - 24 $23.19
25 - 49 $22.03
50 - 99 $20.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $23.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov