To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

High Temperature Power Cord - C14 to C15 - 15 Amp - 25 FT - Black

This power cable is commonly used on high temperature kitchen appliances like electric kettles. It can also be used in place of any C13 connector because it has the same pin configuration. The difference is that it is rated for 221 degrees rather than the 158 degree for C13 connectors.

Features
  • 14 AWG
  • 15 Amps 250 Volt rating
  • Connector 1 - IEC C14 (inlet)
  • Connector 2 - IEC C15 (outlet)
Application
  • PC/Server
  • Powered devices
  • Switch/Router
  • Power

SKU PPA00005-25F
QTY available 28
Quantity Price
1 - 24 $48.79
25 - 49 $46.35
50 - 99 $43.91
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $48.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov