To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com Locking C13 to C14 Universal AC Extension Cable 6 Feet (1.83m)

The L-com Locking Power Cords contain a locking C13 connector that can latch to any existing C14 outlet, no special setup required, making these ideal for an existing set up where there has either been an issue with a standard C13 disconnecting, or there is a high vibration/ high stress environment. Hospital grade and N5-15/C13 cables are also available.

Features
  • No accidental disconnection
  • -25C to +70C temperature range
  • Locking system for standardized IEC C14 outlet
Application
  • Data centers
  • Industrial equipment
  • Medical devices

SKU LC-PWRC14LK-6
QTY available 136
Quantity Price
1 - 24 $29.19
25 - 49 $27.73
50 - 99 $26.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $29.19

Key Specifications

Key Specifications