To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Middle Atlantic J-Box 20 AMP/ 20 Outlet, Bottom Orientation

The complete selection of Middle Atlantic PDT Series Thin Power Strips consists of a range of pre-configured strips in two different lengths. In stock and ready to ship, the PDT Series strips feature multiple circuit, amperage and termination choices while occupying a minimal amount of space in the rack. These factory-assembled thin power strips with integrated J-Box are field configurable for isolated (technical) or non-isolated ground. All strips feature a lightweight aluminum chassis and a black anodized finish. These power strips are UL Listed in the US and Canada.

Features
  • Factory assembled for simplified ordering and installation
  • Outlets spaced to provide enough room for plug-in power supplies
  • Small size uses a minimum of space
  • PDT power strips come complete with enhanced mounting clips and have been engineered to attach to the rack rail brackets on all Middle Atlantic welded racks
  • Used to provide power to devices in a rack enclosures or cabinets
Application
  • IDF
  • IT Infrastructure
  • LAN
  • MDF

SKU PDT-2X1020
QTY available 19
Quantity Price
1 + $287.99

All Prices are in US Dollars and do not include duties

Price $287.99

Key Specifications

Key Specifications