To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

PC/PDU Power Cord - NEMA 5-15 to C15 - 15 Amp - 6 FT - Black

The IEC C15 power cord receptacle is commonly used in data center and kitchen appliances. The IEC C15 is perfect for applications such as connecting servers to power distribution Units (PDUs) and small appliances like electric kettles and griddles. The IEC C15 female connector has the same pin dimensions and layout as the IEC C13 but the bottom area is notched. The C15 can be plugged into the C14 or C16 inlets while the C13 is limited to the C14 inlet.

Features
  • 14 AWG
  • 15 Amps 125 Volt rating
  • Connector 1 - NEMA 5-15
  • Connector 2 - IEC C15
  • SJT Jacket
Application
  • Electric Kettles and griddles
  • Small Appliances

SKU PPA00014-06F
QTY available 9
Quantity Price
1 - 24 $25.39
25 - 49 $24.12
50 - 99 $22.85
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $25.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov