To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Power Supply Cord 3 Prong 12"

L-com now stocks several popular, high quality external power cords for domestic use. All assemblies are fully molded and meet the required safety specifications. These heavy duty cables feature 18 AWG construction. The PSCORD3 is a N5/15P-C13 UL/CSA Power Supply Cord 1ft in length All items in stock ship same day.

Features
  • 1 ft (304.8mm) Length
  • 3 Prong
Application
  • PC computing

SKU PSCORD3
QTY available 555
Quantity Price
1 - 24 $9.29
25 - 49 $8.83
50 - 99 $8.36
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $9.29

Key Specifications

Key Specifications