To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

SmartOnline UPS 1000VA, 6 Outlet, 2U

Tripp Lite's SUINT series UPS systems are perfect for providing back up power to attached devices such as servers, network switches, PCs, and more. These robust UPS Systems are designed to support nominal input voltages of 200V AC; 220V AC; 230V AC; 240V AC 220-240V and feature easy to read system status LEDs and audible alarms which indicate UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions. Order online today!

Features
  • Supports nominal input voltages of 200V AC; 220V AC; 230V AC; 240V AC 220-240V
  • Supports nominal output voltages of 200V; 220V; 230V; 240V
  • Used to provide backup power to attached devices including network switches, routers, servers etc.
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer
  • Audible alarms notify personnel of UPS condition/state
Application
  • MDF/IDF
  • Data Center
  • IT
  • LAN

SKU SUINT1000RTXL2UA
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications