Tripp Lite 12 Outlet Rackmount Power Strip

Item # TL-RS1215
Availability
8
Price Table
Quantity Price
1 + $105.99
Add to Cart

Description

This rugged rack mount power strip from Tripp Lite packs many useful features into a slim single rack space 1.75" height. Outlets are conveniently located on both sides of the unit offering flexibility. The TL-RS1215 is equipped with a 15 ft cord and a 15-amp circuit breaker. Unit dimensions: 17.7W x 1.75H x 5.0D. Order online today!

Features
  • Used to provide AC power to devices in a 19" equipment rack
  • Universal design works with standard 19" equipment racks
  • 1U rack design saves valuable space in equipment racks
  • Snap-in switch guard prevents accidental turn off
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • MDF/IDF
  • Data center
  • IT
  • LAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov