To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Tripp-Lite 12 Outlet Rackmount Surge Suppressor

Tripp Lite's IBAR12 12 outlet rackmount surge suppressor offers network-grade surge and noise suppression in a versatile all-metal multi-mount cabinet. Detachable mounting flanges are configurable for rackmount (1U), wallmount and under-counter installation. The unit features a network grade AC surge suppression with EMI/RFI noise filtering. Outlets are arranged in exclusive isolated filter banks to limit noise interaction among connected items. Includes 12 outlets (2 front / 10 rear), 15 ft AC power cord and guarded power switch to reduce the risk of accidental shutoff. Diagnostic LEDs indicate AC present, line fault and protection status. Order online today!

Features
  • Used to provide surge suppression protection for up to 12 devices
  • Universal design works with standard 19" equipment racks
  • EMI/RFI noise filtering ensures clean power
  • Unique design allows for rackmount, wallmount or under-counter installation offering flexible design choices
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • IDF/MDF
  • Data center
  • Surge suppression
  • Power distribution

SKU TL-IBAR12
QTY available 2
Quantity Price
1 - 9 $233.99
10 - 24 $229.31
25 - 99 $224.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $233.99

Key Specifications

Key Specifications