To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Tripp-Lite 8 Outlet Plus Modem Surge Suppressor

Protect your equipment from damaging surges and line noise with these rugged all metal suppressors from Tripp Lite. These 6 and 8 outlet suppressors feature internal noise filter banks that isolate noisy equipment ensuring clean power. A combination of metal oxide varistors (MOVs) and ferrite rod-core inductors provide one of the highest UL verified energy suppression ratings. Dual RJ11 jacks provide phone line surge suppression for modems, fax machines and cordless phones. Order online today!

Features
  • Used to provide surge suppression protection for up to 8 devices
  • EMI/RFI noise filtering ensures clean power
  • RJ11 jack provides phone line surge suppression for modems, fax machines and cordless phones
  • LEDs provide at a glance system status for ease of management
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • Surge suppression
  • Voice/Data
  • LAN
  • Network

SKU TL-ISOTEL8
QTY available Call us
Quantity Price
1 + $119.99

All Prices are in US Dollars and do not include duties

Price $119.99

Key Specifications

Key Specifications