To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Tripp Lite Desktop Power UPS System 1050VA

Tripp Lite's BCPRO600 standby UPS system offers surge suppression and long lasting battery support for personal computers, internetworking equipment and other sensitive electronics. Internal UPS circuits support entry level PC systems for up to 45 minutes during power failures and brownouts so that connected equipment can be shutdown without data loss. Includes 3 battery supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for printers and other system accessories not requiring battery support. USB port enables optional unattended system shutdown without data loss in the case of extended power failure, USB cable included. Order online today!

Features
  • Provides standby UPS system battery support, plus complete AC and dialup/DSL modem line surge suppression
  • Supports entry level PC systems for up to 45 minutes during brownouts and power failures to enable a safe system shutdown
  • Supports a max load of 600VA/345 watts for 7 minutes
  • Supports a half load of 300VA/175 watts for 19 minutes
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • LAN
  • Desktop PC
  • Network
  • Power backup

SKU TL-BCPRO1050
QTY available Call us
Quantity Price
1 + $483.99

All Prices are in US Dollars and do not include duties

Price $483.99

Key Specifications

Key Specifications