To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Tripp Lite Hospital Grade Power Strip 6 Foot Power Cord

Tripp Lite's PS-606-HG power strip offers 15-amp capacity AC power distribution in a rugged, all-metal outlet strip for 120-volt applications. This robust power strip features 6 hospital-grade receptacles, a 6 foot power cord, and built-in 15-amp resettable circuit breaker. Switchless design prevents accidental shutoff. Also includes optional-use keyhole mounting tabs and flanges. Order today!

Features
  • Used to provide AC power to hospital grade equipment
  • Rugged all-metal housing withstands years of use without breakage
  • Optional-use keyhole mounting tabs and flanges
  • Switchless design prevents accidental shutoff
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • Hospital power
  • Power backup
  • LAN
  • Networking

SKU TL-PS606-HG
QTY available Call us
Quantity Price
1 + $135.99

All Prices are in US Dollars and do not include duties

Price $135.99

Key Specifications

Key Specifications