To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Tripp Lite OMNIVS1000 Tower Line-Interactive UPS System

Item # OMNIVS1000
Availability
Call Us
Price Table
Quantity Price
1 + $289.99
Add to Cart

Description

The OMNIVS1000, by Tripp Lite, offers a tower form factor, housing six battery and surge suppression outputs along with two surge suppression-only outlets. This unit offers up to 60 minutes of power for entry-level PCs with its 1000VA/500W power supply. The unit supports battery replacement via the built-in access panel, with built-in audible alarm and four front panel LEDs indicate line power status, battery power status, battery low/replace status and overload. As an authorized Tripp Lite reseller, we can bid on RFQs for any Tripp Lite part numbers. Contact us to request a non-obligatory quote!

Features
  • High Capacity power supply allows more time for demanding equipment.
  • 6 battery protected outlets provides for more devices.
  • Convenient access panel allows battery to be changed out.
Application
  • Power demanding equipment.
  • Sensitive equipment.
  • Office computer workstations.


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov